(P) DINTG1.62 DELTA INTG KIT 1.62

10494075 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Delta
  • Height: 48.00
  • Length: 48.00
  • Net Weight: 475.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 48.00
Integral C-Face kit for Planetgear unit size Delta.
QTY