(P) EINTGQ1.88 ERTH INTG KIT QUAD 1.88

10493046 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth
  • Height: 23.00
  • Length: 31.00
  • Net Weight: 460.20
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 23.00
Integral C-Face kit for Planetgear unit size Earth.
QTY