(P) EINTGQ1.62 ERTH INTG KIT QUAD 1.62

10492910 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth
  • Height: 23.00
  • Length: 31.00
  • Net Weight: 452.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 23.00
Integral C-Face kit for Planetgear unit size Earth.
QTY