(P) EINTG1.62 ERTH INTG KIT 1.62

10492347 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth
  • Height: 23.00
  • Length: 29.00
  • Net Weight: 418.50
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 23.00
Integral C-Face kit for Planetgear unit size Earth.
QTY