03UCBN2B4.5A_A ULTRAMITE
10106001
MFG #: FALK
$0.00
/
Ultramite "03" Footed Inline Gearmotor; Nominal Reduction Ratio: 4.50; Mechanical HP Rating: 6.57 hp @ 3,500 rpm | 4.69 hp @ 2,400 rpm | 3.54 hp @ 1,750 rpm | 3.00 hp @ 1,430 rpm | 2.41 hp @ 1,170 rpm | 1.82 hp @ 870 rpm | 1.04 hp @ 500 rpm ; Torque Ratin; Product Line: Ultramite; Series: Base Mounted; Model = 03U