1070G Flex Long Hub
10013791
MFG #: Falk
$0.00
/
- Coupling Size: 1070G
- Height: 6.00
- Hub Barrel Outside Diameter (in): 14 in
- Hub Length through Bore (in): 12.2 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 10.875 in
- Hub Straight Bore Diameter [Min] (in): 5 in
- Hub Style: Long Hub
- Hub Type: Flex
- Length: 12.20
- Net Weight: 545.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 15.20
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Flex Hubs size(s) 1070G RSB with a 14.00-inch outside barrel diameter and 12.20-inch length for gear couplings.