1060G Flex Long Hub
10013790
MFG #: Falk
$0.00
/
- Coupling Size: 1060G
- Height: 36.00
- Hub Barrel Outside Diameter (in): 12 in
- Hub Length through Bore (in): 12 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 9.125 in
- Hub Straight Bore Diameter [Min] (in): 4.5 in
- Hub Style: Long Hub
- Hub Type: Flex
- Length: 12.00
- Net Weight: 481.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 13.20
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Flex Hubs size(s) 1060G RSB with a 12.00-inch outside barrel diameter and 12.00-inch length for gear couplings.