1050G Flex Long Hub
10013788
MFG #: Falk
$0.00
/
- Coupling Size: 1050G
- Height: 24.00
- Hub Barrel Outside Diameter (in): 10 in
- Hub Length through Bore (in): 11.62 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 7.375 in
- Hub Straight Bore Diameter [Min] (in): 3.5 in
- Hub Style: Long Hub
- Hub Type: Flex
- Length: 11.62
- Net Weight: 264.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 11.00
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Flex Hubs size(s) 1050G RSB with a 10.00-inch outside barrel diameter and 11.62-inch length for gear couplings.