1045G Flex Long Hub
10013787
MFG #: Falk
$0.00
/
- Coupling Size: 1045G
- Height: 12.00
- Hub Barrel Outside Diameter (in): 9.25 in
- Hub Length through Bore (in): 9.62 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 6.75 in
- Hub Straight Bore Diameter [Min] (in): 3 in
- Hub Style: Long Hub
- Hub Type: Flex
- Length: 9.62
- Net Weight: 187.39
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.00
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Flex Hubs size(s) 1045G RSB with a 9.250-inch outside barrel diameter and 9.62-inch length for gear couplings.