1040G Flex Long Hub
10013786
MFG #: Falk
$0.00
/
- Coupling Size: 1040G
- Height: 12.00
- Hub Barrel Outside Diameter (in): 8.25 in
- Hub Length through Bore (in): 8 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 5.75 in
- Hub Straight Bore Diameter [Min] (in): 2.5 in
- Hub Style: Long Hub
- Hub Type: Flex
- Length: 8.00
- Net Weight: 127.87
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Flex Hubs size(s) 1040G RSB with a 8.250-inch outside barrel diameter and 8.00-inch length for gear couplings.