1010G Flex Long Hub
10013780
MFG #: Falk
$0.00
/
- Coupling Size: 1010G
- Height: 12.00
- Hub Barrel Outside Diameter (in): 2.7 in
- Hub Length through Bore (in): 4 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 1.875 in
- Hub Straight Bore Diameter [Min] (in): 0.5 in
- Hub Style: Long Hub
- Hub Type: Flex
- Length: 4.00
- Net Weight: 6.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Flex Hubs size(s) 1010G RSB with a 2.700-inch outside barrel diameter and 4.00-inch length for gear couplings.