1035G Flex Hub
10013773
MFG #: Falk
$0.00
/
- Coupling Size: 1035G
- Height: 18.00
- Hub Barrel Outside Diameter (in): 7 in
- Hub Length through Bore (in): 4.19 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 4.875 in
- Hub Straight Bore Diameter [Min] (in): 2 in
- Hub Style: Standard
- Hub Type: Flex
- Length: 4.19
- Net Weight: 21.09
- Unit of Dimension: IN
- Weight unit: KG
- Width: 7.60
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Flex Hubs size(s) 1035G RSB with a 7.000-inch outside barrel diameter and 4.19-inch length for gear couplings.