1015G Flex Hub
10013769
MFG #: Falk
$0.00
/
- Coupling Size: 1015G
- Height: 9.00
- Hub Barrel Outside Diameter (in): 3.4 in
- Hub Length through Bore (in): 1.94 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 2.375 in
- Hub Straight Bore Diameter [Min] (in): 0.75 in
- Hub Style: Standard
- Hub Type: Flex
- Length: 2.00
- Net Weight: 4.40
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.75
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Flex Hubs size(s) 1015G RSB with a 3.400-inch outside barrel diameter and 1.94-inch length for gear couplings.