1025G FLEX HUB 1.375 BORE
10052236
MFG #: Falk
$0.00
/
- Coupling Size: 1025G
- Height: 18.00
- Hub Barrel Outside Diameter (in): 5.14 in
- Hub Length through Bore (in): 3.03 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 1.3745 in
- Hub Straight Bore Diameter [Min] (in): 1.374 in
- Hub Straight Bore Diameter [Nom] (in): 1.375 in
- Hub Style: Standard
- Hub Type: Flex
- Keyway Depth (in): 0.15625 in
- Keyway Fit: Commercial
- Keyway Width (in): 0.3125 in
- Length: 18.00
- Net Weight: 19.00
- Number of Keyways: 1
- Number Of Set Screws: 0
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Falk G Series Stock Flex Hubs size(s) 1025G with a 5.140-inch outside barrel diameter and 3.03-inch length for gear couplings.