1010G FLEX HUB 1.000 BORE
10011186
MFG #: Falk
$0.00
/
- Coupling Size: 1010G
- Height: 6.00
- Hub Barrel Outside Diameter (in): 2.7 in
- Hub Length through Bore (in): 1.69 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 0.9995 in
- Hub Straight Bore Diameter [Min] (in): 0.999 in
- Hub Straight Bore Diameter [Nom] (in): 1 in
- Hub Style: Standard
- Hub Type: Flex
- Keyway Depth (in): 0.125 in
- Keyway Fit: Commercial
- Keyway Width (in): 0.25 in
- Length: 6.00
- Net Weight: 3.00
- Number of Keyways: 1
- Number Of Set Screws: 0
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Falk G Series Stock Flex Hubs size(s) 1010G with a 2.700-inch outside barrel diameter and 1.69-inch length for gear couplings.