1055G Flex Hub - 624, 824 Mill Motor
10013889
MFG #: Falk
$0.00
/
- Coupling Size: 1055G
- Height: 8.00
- Hub Barrel Outside Diameter (in): 11 in
- Hub Length through Bore (in): 9.25 in
- Hub Material: Steel
- Hub Style: Standard
- Hub Type: Flex
- Keyway Depth (in): 0.75 in
- Keyway Width (in): 1.5 in
- Length: 9.25
- Net Weight: 168.00
- Number of Keyways: 1
- Number Of Set Screws: 0
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00