1050G Flex Hub - 614, 814 Mill Motor
10013885
MFG #: Falk
$0.00
/
- Coupling Size: 1050G
- Hub Barrel Outside Diameter (in): 10 in
- Hub Length through Bore (in): 5 in
- Hub Material: Steel
- Hub Style: Standard
- Hub Type: Flex
- Keyway Depth (in): 0.375 in
- Keyway Width (in): 1 in
- Net Weight: 1.23
- Number of Keyways: 1
- Number Of Set Screws: 0
- Weight unit: LB