1050G Flex Hub - 616, 816 Mill Motor
10013874
MFG #: Falk
$0.00
/
- Coupling Size: 1050G
- Height: 6.00
- Hub Barrel Outside Diameter (in): 10 in
- Hub Length through Bore (in): 5.5 in
- Hub Material: Steel
- Hub Style: Standard
- Hub Type: Flex
- Keyway Depth (in): 0.375 in
- Keyway Width (in): 1.25 in
- Length: 5.50
- Net Weight: 104.00
- Number of Keyways: 1
- Number Of Set Screws: 0
- Unit of Dimension: IN
- Weight unit: LB
- Width: 11.00