1040G Flex Hub - 612, 812 Mill Motor
10013869
MFG #: Falk
$0.00
/
- Coupling Size: 1040G
- Height: 6.00
- Hub Barrel Outside Diameter (in): 8.25 in
- Hub Length through Bore (in): 5 in
- Hub Material: Steel
- Hub Style: Standard
- Hub Type: Flex
- Keyway Depth (in): 0.25 in
- Keyway Width (in): 0.75 in
- Length: 5.00
- Net Weight: 65.00
- Number of Keyways: 1
- Number Of Set Screws: 0
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00