VS460-R ELEMENT
10288025
MFG #: Viva
$0.00
/ EA
- Continuous Torque Rating (in-lb): 55500 in/lbs
- Continuous Torque Rating (Nm): 6270 Nm
- Coupling Size: VS460-R
- Coupling Style: Spacer
- Element Material: Polyurethane (Yellow)
- Major Diameter of Coupling (in): 18.11 in
- Major Diameter of Coupling (mm): 460 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: True
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Maximum Speed Rating (rpm): 1800 rpm
- Net Weight: 45.00
- Weight unit: LB
Rexnord VS-R Series Elements size(s) VS460 spacer style with metric capscrews and standard shoe coating in Polyurethane (Yellow) material for elastomeric couplings.