VS290-R ELEMENT
10288019
MFG #: Viva
$0.00
/ EA
- Continuous Torque Rating (in-lb): 11250 in/lbs
- Continuous Torque Rating (Nm): 1271 Nm
- Coupling Size: VS290-R
- Coupling Style: Spacer
- Element Material: Polyurethane (Yellow)
- Major Diameter of Coupling (in): 11.42 in
- Major Diameter of Coupling (mm): 290 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: True
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Maximum Speed Rating (rpm): 3600 rpm
- Net Weight: 28.02
- Weight unit: LB
Rexnord VS-R Series Elements size(s) VS290 spacer style with metric capscrews and standard shoe coating in Polyurethane (Yellow) material for elastomeric couplings.