VSX190-R EXTENDED SPACER ELEMENT
10288014
MFG #: Viva
$0.00
/
- Continuous Torque Rating (in-lb): 3650 in/lbs
- Continuous Torque Rating (Nm): 412 Nm
- Coupling Size: VSX190-R
- Coupling Style: Extended Spacer
- Element Material: Polyurethane (Yellow)
- Major Diameter of Coupling (in): 7.48 in
- Major Diameter of Coupling (mm): 190 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: True
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Height: 12.00
- Length: 8.00
- Maximum Speed Rating (rpm): 3900 rpm
- Net Weight: 13.90
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.00
Rexnord VSX Series Elements size(s) VSX190 extended spacer style with metric capscrews and standard shoe coating in Polyurethane (Yellow) material for elastomeric couplings.