VS130-R ELEMENT
10288007
MFG #: Viva
$0.00
/
- Continuous Torque Rating (in-lb): 1450 in/lbs
- Continuous Torque Rating (Nm): 164 Nm
- Coupling Size: VS130-R
- Coupling Style: Spacer
- Element Material: Polyurethane (Yellow)
- Major Diameter of Coupling (in): 5.08 in
- Major Diameter of Coupling (mm): 129 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: True
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Height: 8.00
- Length: 6.00
- Maximum Speed Rating (rpm): 4200 rpm
- Net Weight: 4.39
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord VS-R Series Elements size(s) VS130 spacer style with metric capscrews and standard shoe coating in Polyurethane (Yellow) material for elastomeric couplings.