VS125-R ELEMENT
10288005
MFG #: Viva
$0.00
/
- Continuous Torque Rating (in-lb): 930 in/lbs
- Continuous Torque Rating (Nm): 105 Nm
- Coupling Size: VS125-R
- Coupling Style: Spacer
- Element Material: Polyurethane (Yellow)
- Major Diameter of Coupling (in): 4.72 in
- Major Diameter of Coupling (mm): 120 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: True
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Height: 8.00
- Length: 5.00
- Maximum Speed Rating (rpm): 4300 rpm
- Net Weight: 5.20
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Rexnord VS-R Series Elements size(s) VS125 spacer style with metric capscrews and standard shoe coating in Polyurethane (Yellow) material for elastomeric couplings.