VS460 SPACER ELEMENT
10287587
MFG #: Viva
$0.00
/
- Continuous Torque Rating (in-lb): 55500 in/lbs
- Continuous Torque Rating (Nm): 6270 Nm
- Coupling Size: VS460
- Coupling Style: Spacer
- Element Material: Polyurethane (Yellow)
- Major Diameter of Coupling (in): 18.11 in
- Major Diameter of Coupling (mm): 460 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: False
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Height: 24.00
- Length: 24.00
- Maximum Speed Rating (rpm): 2000 rpm
- Net Weight: 23.14
- Unit of Dimension: IN
- Weight unit: KG
- Width: 24.00
Rexnord VS Series Elements size(s) VS460 spacer style with metric capscrews and standard shoe coating in Polyurethane (Yellow) material for elastomeric couplings.