VS245 SPACER ELEMENT
10287583
MFG #: Viva
$0.00
/
- Continuous Torque Rating (in-lb): 8300 in/lbs
- Continuous Torque Rating (Nm): 938 Nm
- Coupling Size: VS245
- Coupling Style: Spacer
- Element Material: Polyurethane (Yellow)
- Major Diameter of Coupling (in): 9.65 in
- Major Diameter of Coupling (mm): 245 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: False
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Height: 16.00
- Length: 16.00
- Maximum Speed Rating (rpm): 4100 rpm
- Net Weight: 5.68
- Unit of Dimension: IN
- Weight unit: KG
- Width: 16.00