VS190 SPACER ELEMENT
10287581
MFG #: Viva
$0.00
/
- Continuous Torque Rating (in-lb): 3650 in/lbs
- Continuous Torque Rating (Nm): 412 Nm
- Coupling Size: VS190
- Coupling Style: Spacer
- Element Material: Polyurethane (Yellow)
- Major Diameter of Coupling (in): 7.48 in
- Major Diameter of Coupling (mm): 190 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: False
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Height: 10.00
- Length: 8.00
- Maximum Speed Rating (rpm): 4600 rpm
- Net Weight: 3.06
- Unit of Dimension: IN
- Weight unit: KG
- Width: 8.00