VS170 SPACER ELEMENT
10287580
MFG #: Viva
$0.00
/
- Continuous Torque Rating (in-lb): 2725 in/lbs
- Continuous Torque Rating (Nm): 308 Nm
- Coupling Size: VS170
- Coupling Style: Spacer
- Element Material: Polyurethane (Yellow)
- Major Diameter of Coupling (in): 6.61 in
- Major Diameter of Coupling (mm): 170 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: False
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Height: 12.00
- Length: 12.00
- Maximum Speed Rating (rpm): 4800 rpm
- Net Weight: 4.89
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Rexnord VS Series Elements size(s) VS170 spacer style with metric capscrews and standard shoe coating in Polyurethane (Yellow) material for elastomeric couplings.