VS150 SPACER ELEMENT
10287579
MFG #: Viva
$0.00
/
- Continuous Torque Rating (in-lb): 2210 in/lbs
- Continuous Torque Rating (Nm): 250 Nm
- Coupling Size: VS150
- Coupling Style: Spacer
- Element Material: Polyurethane (Yellow)
- Major Diameter of Coupling (in): 5.91 in
- Major Diameter of Coupling (mm): 150 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: False
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Height: 10.00
- Length: 7.00
- Maximum Speed Rating (rpm): 4800 rpm
- Net Weight: 4.50
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00