512.S71.BHUB NB W/CPSCS & WSHRS*

10403024
$0.00 /
  • Component Type: Block Hub
  • Coupling Size: 512
  • Series: Series71
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 40.15
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Large Block-type rough bore hub and adapter hardware (cap screws) for Thomas Series 71 size 512 coupling.
QTY