462.S71.BHUB NB
10111644
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 462
- Bore Size Max (in): 6 in
- Coupling Model(s): Series 71
- Height: 12.00
- Hub Barrel Outside Diameter (in): 9 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 9 in
- Hub Length (in): 4.12 in
- Hub Style: Large Block
- Length: 12.00
- Net Weight: 40.15
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Large Block-type rough bore hub and adapter hardware (cap screws) for Thomas Series 71 size 462 coupling.