450.S71-8.BHUB RB
10111104
MFG #: Thomas
$0.00
/ EA
- Bore Type: Rough Bore
- Coupling Size: 450
- Bore Size Max (in): 7.5 in
- Coupling Model(s): Series 71-8
- Height: 12.00
- Hub Barrel Outside Diameter (in): 11.56 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 11.56 in
- Hub Length (in): 6 in
- Hub Style: Large Block
- Length: 12.00
- Net Weight: 66.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Large Block-type rough bore hub for Thomas Series 71-8 size 450 coupling.