350.S71-8.BHUB RB 1-1/2"
10111101
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 350
- Bore Size Max (in): 5.562 in
- Coupling Model(s): Series 71-8
- Height: 12.00
- Hub Barrel Outside Diameter (in): 8.94 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 8.94 in
- Hub Length (in): 4.5 in
- Hub Style: Large Block
- Length: 12.00
- Net Weight: 63.93
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Large Block-type rough bore hub for Thomas Series 71-8 size 350 coupling.