225.S71-8.BHUB RB
10111098
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 225
- Bore Size Max (in): 3.75 in
- Coupling Model(s): Series 71-8
- Height: 9.00
- Hub Barrel Outside Diameter (in): 5.97 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 5.97 in
- Hub Length (in): 3.06 in
- Hub Style: Large Block
- Length: 9.00
- Net Weight: 28.66
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Large Block-type rough bore hub for Thomas Series 71-8 size 225 coupling.