1038.S71.HUB NB
10034189
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 1038
- Bore Size Max (in): 10.375 in
- Coupling Model(s): Series 71
- Height: 9.00
- Hub Barrel Outside Diameter (in): 15.56 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 19.75 in
- Hub Length (in): 9 in
- Hub Style: Standard
- Length: 9.00
- Net Weight: 513.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Standard rough bore hub for Thomas Series 71 size 1038 coupling.