875.S71.HUB NB
10034187
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 875
- Bore Size Max (in): 8.75 in
- Coupling Model(s): Series 71
- Hub Barrel Outside Diameter (in): 13.12 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 17.12 in
- Hub Length (in): 7.75 in
- Hub Style: Standard
- Net Weight: 1.23
- Weight unit: LB
Standard rough bore hub for Thomas Series 71 size 875 coupling.