800.S71.HUB NB
10034185
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 800
- Bore Size Max (in): 8 in
- Coupling Model(s): Series 71
- Height: 24.00
- Hub Barrel Outside Diameter (in): 12 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 115.56 in
- Hub Length (in): 7 in
- Hub Style: Standard
- Length: 24.00
- Net Weight: 240.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 36.00
Standard rough bore hub for Thomas Series 71 size 800 coupling.