712.S71.HUB NB
10034182
MFG #: Thomas
$0.00
/ EA
- Bore Type: Rough Bore
- Coupling Size: 712
- Bore Size Max (in): 7.125 in
- Coupling Model(s): Series 71
- Hub Barrel Outside Diameter (in): 10.75 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 13.88 in
- Hub Length (in): 6.25 in
- Hub Style: Standard
- Net Weight: 1.23
- Weight unit: LB
Standard rough bore hub for Thomas Series 71 size 712 coupling.