300.S71.HUB 25 MM RB
10016249
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 300
- Bore Size Max (in): 3 in
- Coupling Model(s): Series 71
- Height: 9.00
- Hub Barrel Outside Diameter (in): 4.44 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 5.97 in
- Hub Length (in): 2.62 in
- Hub Style: Standard
- Length: 9.00
- Net Weight: 11.91
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Standard rough bore hub for Thomas Series 71 size 300 coupling.