450.S71-8.HUB EXT RB
10015400
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 450
- Bore Size Max (in): 6.188 in
- Coupling Model(s): Series 71-8
- Height: 12.00
- Hub Barrel Outside Diameter (in): 9.28 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 11.56 in
- Hub Length (in): 6.19 in
- Hub Style: Extended
- Length: 12.00
- Net Weight: 80.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Extended-type rough bore hub for Thomas Series 71-8 size 450 coupling.