375.S71-8.HUB EXT RB
10015398
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 375
- Bore Size Max (in): 5.25 in
- Coupling Model(s): Series 71-8
- Height: 12.00
- Hub Barrel Outside Diameter (in): 7.94 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 9.94 in
- Hub Length (in): 5.31 in
- Hub Style: Extended
- Length: 12.00
- Net Weight: 55.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Extended-type rough bore hub for Thomas Series 71-8 size 375 coupling.