750.S71-8.HUB RB
10015393
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 750
- Bore Size Max (in): 10.812 in
- Coupling Model(s): Series 71-8
- Height: 24.00
- Hub Barrel Outside Diameter (in): 16.25 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 20.12 in
- Hub Length (in): 8.94 in
- Hub Style: Standard
- Length: 24.00
- Net Weight: 350.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 36.00
Standard rough bore hub for Thomas Series 71-8 size 750 coupling.