700.S71-8.HUB RB
10015392
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 700
- Bore Size Max (in): 9.75 in
- Coupling Model(s): Series 71-8
- Height: 24.00
- Hub Barrel Outside Diameter (in): 14.69 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 18.56 in
- Hub Length (in): 8.31 in
- Hub Style: Standard
- Length: 24.00
- Net Weight: 250.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 24.00
Standard rough bore hub for Thomas Series 71-8 size 700 coupling.