262.S71-8.HUB RB 1.00"
10015364
MFG #: Thomas
$0.00
/ EA
- Bore Type: Rough Bore
- Coupling Size: 262
- Bore Size Max (in): 3.438 in
- Coupling Model(s): Series 71-8
- Height: 9.00
- Hub Barrel Outside Diameter (in): 5.19 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 6.88 in
- Hub Length (in): 3.06 in
- Hub Style: Standard
- Length: 9.00
- Net Weight: 15.43
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Standard rough bore hub for Thomas Series 71-8 size 262 coupling.