512.S71.HUB EXT RB
10014803
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 512
- Bore Size Max (in): 5.125 in
- Coupling Model(s): Series 71
- Height: 12.00
- Hub Barrel Outside Diameter (in): 7.62 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 10.03 in
- Hub Length (in): 5.38 in
- Hub Style: Extended
- Length: 12.00
- Net Weight: 76.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Extended-type rough bore hub for Thomas Series 71 size 512 coupling.