462.S71.HUB STD RB 2.00"
10014802
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 462
- Bore Size Max (in): 4.625 in
- Coupling Model(s): Series 71
- Height: 12.00
- Hub Barrel Outside Diameter (in): 6.84 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 9 in
- Hub Length (in): 4.12 in
- Hub Style: Standard
- Length: 12.00
- Net Weight: 47.40
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Standard rough bore hub for Thomas Series 71 size 462 coupling.