562.S71.HUB STD RB
10014457
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 562
- Bore Size Max (in): 5.625 in
- Coupling Model(s): Series 71
- Height: 12.00
- Hub Barrel Outside Diameter (in): 8.38 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 10.97 in
- Hub Length (in): 5 in
- Hub Style: Standard
- Length: 12.00
- Net Weight: 55.12
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Standard rough bore hub for Thomas Series 71 size 562 coupling.