375.S71.HUB EXT RB 1-1/2
10013986
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 375
- Bore Size Max (in): 3.75 in
- Coupling Model(s): Series 71
- Height: 12.00
- Hub Barrel Outside Diameter (in): 5.66 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 7.62 in
- Hub Length (in): 4 in
- Hub Style: Extended
- Length: 12.00
- Net Weight: 30.90
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Extended-type rough bore hub for Thomas Series 71 size 375 coupling.