512.S71.HUB STL RB
10013985
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 512
- Bore Size Max (in): 5.125 in
- Coupling Model(s): Series 71
- Height: 5.00
- Hub Barrel Outside Diameter (in): 7.62 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 10.03 in
- Hub Length (in): 4.5 in
- Hub Style: Standard
- Length: 10.25
- Net Weight: 64.60
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.25
Standard rough bore hub for Thomas Series 71 size 512 coupling.