412.S71.HUB STD RB
10010504
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 412
- Bore Size Max (in): 4.125 in
- Coupling Model(s): Series 71
- Height: 8.50
- Hub Barrel Outside Diameter (in): 6.09 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 8 in
- Hub Length (in): 3.62 in
- Hub Style: Standard
- Length: 8.50
- Net Weight: 33.90
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.50
Standard rough bore hub for Thomas Series 71 size 412 coupling.